IESNA:LM-63-2002
[TEST]P1199669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-727-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10352
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1183.8 1165.6 1177.7 1201.3 1227.7 1254 1278.8 1298 1315.5 1340.2
1377 1436.3 1519.8 1618.6 1771.8 2025.5 2311.5 2650.8 3067.6 3488.7
3936.2 4285.4 4503.9 4662.6 4723 4746 4827.3 4988.2 4984.3 4536.9
3403.6 1455.5 381 157.6 58.7 16.5 0
1183.8 1172.2 1184.3 1207.9 1234.3 1260.6 1284.2 1303.5 1321 1344.6
1380.3 1439.1 1521.4 1618.1 1765.8 2006.8 2287.9 2617.4 3023.1 3499.7
3943.9 4286.5 4501.2 4654.3 4718 4755.4 4844.3 5005.2 4979.4 4497.3
3298.2 1349.6 380.5 153.7 58.2 15.9 0
1183.8 1170.6 1181 1203 1228.2 1252.4 1273.8 1288.1 1301.3 1320.5
1350.7 1400.1 1472 1559.3 1690 1901.9 2172.6 2493.3 2847.4 3249.9
3650.1 4013.6 4268.4 4444.1 4563.2 4680.2 4828.9 5011.8 5095.8 4772.4
3784.1 1922.2 580.9 213.6 103.8 22.5 0
1183.8 1168.4 1178.3 1198 1219.5 1240.3 1259.5 1269.4 1276 1285.9
1304.6 1337.5 1389.1 1451.7 1539.6 1683.4 1880.5 2112.8 2374.7 2674.5
3006.6 3354.2 3683.1 3965.8 4210.2 4446.8 4756.5 5127.1 5421.9 5418.6
4883.3 3615 1638.9 637.5 220.2 76.3 0
1183.8 1168.4 1176.1 1193.6 1212.3 1231 1249.7 1260.1 1265 1270
1286.4 1310 1350.1 1395.7 1447.3 1524.2 1639.5 1785.5 1969.5 2190.2
2440.6 2701.4 3001.1 3320.7 3656.7 4016.3 4422.6 4919 5540.5 6057.7
6143.9 5498.8 3739.6 1827.3 644.6 157 0
1183.8 1168.9 1175.5 1191.5 1209.6 1229.3 1246.9 1259 1265 1271.1
1289.7 1315.5 1352.9 1393 1430.3 1480.8 1569.8 1684.5 1834.9 2020.5
2230.3 2460.9 2703 2989.1 3305.3 3655.6 4065.8 4576.9 5284.7 6023.7
6443.2 6023.1 4447.9 2496 1029.5 238.3 0
1183.8 1168.4 1173.9 1189.3 1207.4 1226.6 1244.2 1257.3 1265.6 1275.5
1293.6 1321 1354 1383.6 1408.3 1448.4 1517.6 1606 1730.1 1885.5
2060.1 2248.4 2457 2693.1 2965.5 3264.7 3661.7 4156.9 4824.6 5639.9
6158.2 5682.7 3902.1 2037 745.1 127.4 0
1183.8 1172.2 1173.3 1186 1204.1 1225.5 1245.8 1262.8 1277.1 1287
1299.1 1317.2 1338 1352.3 1368.2 1394.1 1430.8 1477.5 1548.3 1654.9
1774 1910.2 2065 2240.7 2437.3 2672.3 2951.7 3299.8 3728.1 4280.4
4623.1 4033.4 2604.7 1161.8 297 48.9 0
1183.8 1176.1 1175.5 1184.3 1201.9 1224.9 1248.6 1270.5 1288.1 1300.7
1312.2 1323.2 1326.5 1325.4 1330.9 1343 1362.8 1391.9 1436.3 1501.1
1591.2 1695.5 1822.9 1973.3 2144.1 2336.2 2546 2791.4 3084 3336.6
3276.8 2615.7 1494.5 539.7 134.5 37.9 0
1183.8 1179.9 1180.5 1187.1 1203.5 1224.4 1251.8 1278.8 1300.2 1317.2
1331.5 1339.7 1339.7 1337 1334.2 1333.1 1338 1354 1384.7 1434.1
1504.4 1597.8 1707.6 1838.2 1992.5 2167.1 2354.4 2548.7 2710.1 2729.9
2412 1595 569.9 154.3 75.2 29.6 0
1183.8 1186 1188.7 1198.6 1216.2 1237 1266.1 1296.3 1324.3 1350.7
1376.5 1397.3 1412.2 1425.3 1436.9 1450.6 1470.9 1498.4 1539.6 1606
1705.4 1837.7 2004.1 2223.1 2504.8 2801.8 3112.1 3345.4 3375 2928.7
2038.1 1000.9 276.2 91.7 41.2 12.1 0
1183.8 1187.6 1192.5 1203.5 1222.7 1246.9 1278.2 1312.2 1345.2 1379.2
1416.6 1452.8 1489 1525.8 1567.6 1621.9 1689.4 1777.3 1891.5 2037.5
2219.8 2427.4 2658 2933.6 3235 3506.3 3667.7 3639.1 3316.3 2585
1575.2 748.9 253.1 88.4 34.6 7.1 0
1183.8 1190.4 1198.6 1213.4 1235.9 1263.4 1299.6 1340.8 1380.3 1426.4
1479.2 1540.1 1609.8 1691.1 1791 1917.9 2070.5 2241.2 2418.6 2598.1
2772.7 2933.1 3081.3 3241.1 3406.3 3515.1 3498.6 3305.9 2882.5 2119.4
1246.4 539.7 200.4 81.3 32.9 7.7 0
1183.8 1195.3 1211.2 1234.8 1266.1 1302.9 1350.1 1404.5 1471.5 1555.5
1665.3 1797.1 1942.6 2110 2268.7 2408.7 2515.8 2591 2637.7 2668.4
2695.9 2707.4 2677.7 2617.4 2511.4 2302.7 1954.6 1477 963 551.3
297.6 169.7 107.1 68.1 37.9 9.3 0
1183.8 1199.1 1223.8 1256.2 1296.3 1344.6 1406.1 1489 1594.5 1727.3
1873.9 2013.9 2136.4 2224.8 2273.1 2285.2 2266 2216.5 2132.5 2005.7
1837.7 1629 1372.6 1086.6 825.8 632.5 498 396.4 316.3 255.9
201.5 157 119.7 79.6 43.4 9.9 0
1183.8 1204.1 1238.7 1279.8 1327.6 1388 1469.8 1580.2 1715.8 1857.5
1979.3 2067.2 2107.3 2100.1 2052.4 1968.9 1845.4 1673.5 1479.2 1280.9
1112.4 981.2 870.8 757.7 640.7 538.1 453.5 383.8 321.7 267.4
219.6 176.8 135.1 87.3 52.2 15.9 0
1183.8 1209.6 1252.4 1302.4 1362.2 1435.8 1536.3 1667.5 1808.6 1921.7
1987 1999.7 1968.4 1901.9 1804.2 1660.9 1486.8 1307.3 1155.2 1048.1
981.2 925.2 853.2 769.2 664.4 583.1 516.1 448 388.2 336.6
287.7 235 183.4 131.2 80.7 28 0
1183.8 1217.3 1268.3 1325.4 1391.9 1474.2 1585.1 1724.6 1854.7 1928.3
1936.5 1890.9 1819 1729.5 1611.5 1464.9 1304.6 1164 1081.1 1028.4
954.8 882.3 788.4 706.1 684.7 638.6 576 513.9 455.2 397
339.3 286.6 229.5 173.5 114.2 41.2 0
1183.8 1222.2 1279.8 1345.2 1420.4 1509.4 1624.1 1753.1 1862.4 1895.3
1856.4 1777.3 1692.2 1596.7 1482.5 1347.4 1210.7 1122.3 1091 1030.6
947.1 834 730.2 712.7 684.1 638 580.4 520 461.2 404.1
347.6 295.9 238.8 185.6 120.2 50.5 0
1183.8 1227.1 1289.2 1361.1 1442.9 1537.4 1655.4 1785.5 1864.6 1849.2
1769.1 1671.9 1586.2 1503.3 1401.2 1280.4 1172.8 1140.4 1104.7 1027.8
909.2 763.2 722.6 698.9 680.3 634.7 580.9 524.3 465.1 406.3
351.4 285.5 216.9 161.4 99.4 40.1 0
1183.8 1230.4 1291.9 1367.1 1452.3 1550 1670.8 1800.4 1866.2 1827.8
1729 1629.6 1541.7 1456.6 1363.9 1263.4 1176.6 1155.8 1106.3 1016.3
871.9 751.7 712.7 683.6 667.7 627.6 580.4 525.4 469.4 414.5
361.3 291 215.8 160.9 80.2 34 0
1183.8 1228.2 1293 1367.7 1452.8 1550 1669.7 1799.8 1870.6 1833.8
1735 1634.5 1546.7 1462.7 1372.1 1275.5 1189.8 1170 1117.3 1025.1
876.8 755.5 714.3 680.8 663.3 624.8 580.4 526.5 471.6 417.8
362.4 286.6 213.6 153.2 79.1 31.3 0
